SCES553H May 2004 – November 2020 SN74AVC32T245
PRODUCTION DATA
1 | 2 | 3 | 4 | 5 | 6 | |
---|---|---|---|---|---|---|
A | 1B2 | 1B1 | 1DIR | 1 OE | 1A1 | 1A2 |
B | 1B4 | 1B3 | GND | GND | 1A3 | 1A4 |
C | 1B6 | 1B5 | VCCB | VCCA | 1A5 | 1A6 |
D | 1B8 | 1B7 | GND | GND | 1A7 | 1A8 |
E | 2B2 | 2B1 | GND | GND | 2A1 | 2A2 |
F | 2B4 | 2B3 | VCCB | VCCA | 2A3 | 2A4 |
G | 2B6 | 2B5 | GND | GND | 2A5 | 2A6 |
H | 2B7 | 2B8 | 2DIR | 2 OE | 2A8 | 2A7 |
J | 3B2 | 3B1 | 3DIR | 3 OE | 3A1 | 3A2 |
K | 3B4 | 3B3 | GND | GND | 3A3 | 3A4 |
L | 3B6 | 3B5 | VCCB | VCCA | 3A5 | 3A6 |
M | 3B8 | 3B7 | GND | GND | 3A7 | 3A8 |
N | 4B2 | 4B1 | GND | GND | 4A1 | 4A2 |
P | 4B4 | 4B3 | VCCB | VCCA | 4A3 | 4A4 |
R | 4B6 | 4B5 | GND | GND | 4A5 | 4A6 |
T | 4B7 | 4B8 | 4DIR | 4 OE | 4A8 | 4A7 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | 1B2 | Input/Output | Referenced to VCCB |
A2 | 1B1 | Input/Output | Referenced to VCCB |
A3 | 1DIR | Input | Direction-control signal |
A4 | 1 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA |
A5 | 1A1 | Input/Output | Referenced to VCCA |
A6 | 1A2 | Input/Output | Referenced to VCCA |
B1 | 1B4 | Input/Output | Referenced to VCCB |
B2 | 1B3 | Input/Output | Referenced to VCCB |
B3 | GND | — | Ground |
B4 | GND | — | Ground |
B5 | 1A3 | Input/Output | Referenced to VCCA |
B6 | 1A4 | Input/Output | Referenced to VCCA |
C1 | 1B6 | Input/Output | Referenced to VCCB |
C2 | 1B5 | Input/Output | Referenced to VCCB |
C3 | VCCB | — | B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V |
C4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V |
C5 | 1A5 | Input/Output | Referenced to VCCA |
C6 | 1A6 | Input/Output | Referenced to VCCA |
D1 | 1B8 | Input/Output | Referenced to VCCB |
D2 | 1B7 | Input/Output | Referenced to VCCB |
D3 | GND | — | Ground |
D4 | GND | — | Ground |
D5 | 1A7 | Input/Output | Referenced to VCCA |
D6 | 1A8 | Input/Output | Referenced to VCCA |
E1 | 2B2 | Input/Output | Referenced to VCCB |
E2 | 2B1 | Input/Output | Referenced to VCCB |
E3 | GND | — | Ground |
E4 | GND | — | Ground |
E5 | 2A1 | Input/Output | Referenced to VCCA |
E6 | 2A2 | Input/Output | Referenced to VCCA |
F1 | 2B4 | Input/Output | Referenced to VCCB |
F2 | 2B3 | Input/Output | Referenced to VCCB |
F3 | VCCB | — | B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V |
F4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V |
F5 | 2A3 | Input/Output | Referenced to VCCA |
F6 | 2A4 | Input/Output | Referenced to VCCA |
G1 | 2B6 | Input/Output | Referenced to VCCB |
G2 | 2B5 | Input/Output | Referenced to VCCB |
G3 | GND | — | Ground |
G4 | GND | — | Ground |
G5 | 2A5 | Input/Output | Referenced to VCCA |
G6 | 2A6 | Input/Output | Referenced to VCCA |
H1 | 2B7 | Input/Output | Referenced to VCCB |
H2 | 2B8 | Input/Output | Referenced to VCCB |
H3 | 2DIR | Input | Direction-control signal |
H4 | 2 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA |
H5 | 2A8 | Input/Output | Referenced to VCCA |
H6 | 2A7 | Input/Output | Referenced to VCCA |
J1 | 3B2 | Input/Output | Referenced to VCCB |
J2 | 3B1 | Input/Output | Referenced to VCCB |
J3 | 3DIR | Input | Direction-control signal |
J4 | 3 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA |
J5 | 3A1 | Input/Output | Referenced to VCCA |
J6 | 3A2 | Input/Output | Referenced to VCCA |
K1 | 3B4 | Input/Output | Referenced to VCCB |
K2 | 3B3 | Input/Output | Referenced to VCCB |
K3 | GND | — | Ground |
K4 | GND | — | Ground |
K5 | 3A3 | Input/Output | Referenced to VCCA |
K6 | 3A4 | Input/Output | Referenced to VCCA |
L1 | 3B6 | Input/Output | Referenced to VCCB |
L2 | 3B5 | Input/Output | Referenced to VCCB |
L3 | VCCB | — | B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V |
L4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V |
L5 | 3A5 | Input/Output | Referenced to VCCA |
L6 | 3A6 | Input/Output | Referenced to VCCA |
M1 | 3B8 | Input/Output | Referenced to VCCB |
M2 | 3B7 | Input/Output | Referenced to VCCB |
M3 | GND | — | Ground |
M4 | GND | — | Ground |
M5 | 3A7 | Input/Output | Referenced to VCCA |
M6 | 3A8 | Input/Output | Referenced to VCCA |
N1 | 4B2 | Input/Output | Referenced to VCCB |
N2 | 4B1 | Input/Output | Referenced to VCCB |
N3 | GND | — | Ground |
N4 | GND | — | Ground |
N5 | 4A1 | Input/Output | Referenced to VCCA |
N6 | 4A2 | Input/Output | Referenced to VCCA |
P1 | 4B4 | Input/Output | Referenced to VCCB |
P2 | 4B3 | Input/Output | Referenced to VCCB |
P3 | VCCB | — | A-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V |
P4 | VCCA | — | A-port supply voltage. 1.2 V ≤ VCCA ≤ 3.6 V |
P5 | 4A3 | Input/Output | Referenced to VCCA |
P6 | 4A4 | Input/Output | Referenced to VCCA |
R1 | 4B6 | Input/Output | Referenced to VCCB |
R2 | 4B5 | Input/Output | Referenced to VCCB |
R3 | GND | — | Ground |
R4 | GND | — | Ground |
R5 | 4A5 | Input/Output | Referenced to VCCA |
R6 | 4A6 | Input/Output | Referenced to VCCA |
T1 | 4B7 | Input/Output | Referenced to VCCB |
T2 | 4B8 | Input/Output | Referenced to VCCB |
T3 | 4DIR | Input | Direction-control signal |
T4 | 4 OE | Input | Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA |
T5 | 4A8 | Input/Output | Referenced to VCCA |
T6 | 4A7 | Input/Output | Referenced to VCCA |