SCES928B April   2021  – January 2024 SN74AXC2T45-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 0.7 ± 0.05V
    7. 5.7  Switching Characteristics, VCCA = 0.8 ± 0.04V
    8. 5.8  Switching Characteristics, VCCA = 0.9 ± 0.045V
    9. 5.9  Switching Characteristics, VCCA = 1.2 ± 0.1V
    10. 5.10 Switching Characteristics, VCCA = 1.5 ± 0.1V
    11. 5.11 Switching Characteristics, VCCA = 1.8 ± 0.15V
    12. 5.12 Switching Characteristics, VCCA = 2.5 ± 0.2V
    13. 5.13 Switching Characteristics, VCCA = 3.3 ± 0.3V
    14. 5.14 Operating Characteristics: TA = 25°C
    15. 5.15 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Standard CMOS Inputs
      2. 7.3.2  Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3  Partial Power Down (Ioff)
      4. 7.3.4  VCC Isolation
      5. 7.3.5  Over-voltage Tolerant Inputs
      6. 7.3.6  Glitch-Free Power Supply Sequencing
      7. 7.3.7  Negative Clamping Diodes
      8. 7.3.8  Fully Configurable Dual-Rail Design
      9. 7.3.9  I/Os with Integrated Static Pull-Down Resistors
      10. 7.3.10 Supports High-Speed Translation
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Enable Times
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Mechanical, Packaging, and Orderable Information
  12. 11Revision History

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DCU|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)2
MIN MAX UNIT
VCCA Supply voltage A 0.65 3.6 V
VCCB Supply voltage B 0.65 3.6 V
VIH High-level input voltage Data Inputs VCCI = 0.65V – 0.75V VCCI × 0.70
VCCI = 0.76V – 1V VCCI × 0.70
VCCI = 1.1V – 1.95V VCCI × 0.65
VCCI = 2.3V – 2.7V 1.6
VCCI = 3V – 3.6V 2
Control Input (DIR), Referenced to VCCA VCCA = 0.65V – 0.75V VCCA × 0.70
VCCA = 0.76V – 1V VCCA × 0.70
VCCA = 1.1V – 1.95V VCCA × 0.65
VCCA = 2.3V – 2.7V 1.6
VCCA = 3V – 3.6V 2
VIL Low-level input voltage Data Inputs VCCI = 0.65V – 0.75V VCCI x 0.30 V
VCCI = 0.76V – 1V VCCI x 0.30
VCCI = 1.1V – 1.95V VCCI x 0.35
VCCI = 2.3V – 2.7V 0.7
VCCI = 3V – 3.6V 0.8
Control Input (DIR), Referenced to VCCA VCCA = 0.65V – 0.75V VCCA × 0.30
VCCA = 0.76V – 1V VCCA × 0.30
VCCA = 1.1V – 1.95V VCCA × 0.35
VCCA = 2.3V – 2.7V 0.7
VCCA = 3V – 3.6V 0.8
VI Input voltage 0 3.6 V
VO Output voltage Active State 0 VCCO V
Tri-State 0 3.6
Δt/Δv2 Input transition rise and fall time 10 ns/V
Δt/Δv3

Single channel input transition rise and fall time

100 ns/V
TA Operating free-air temperature –40 125 °C
VCCI is the VCC associated with the input port. VCCO is the VCC associated with the output port.
All unused inputs of the device must be held at VCC or GND for proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, SCBA004.
Input transition rate of a single channel while the other channels are at a valid logic state and not switching.