SCES928B April 2021 – January 2024 SN74AXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05V | 0.8 ± 0.04V | 0.9 ± 0.045V | 1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 122 | 0.5 | 76 | 0.5 | 51 | 0.5 | 23 | 0.5 | 18 | 0.5 | 16 | 0.5 | 15 | 0.5 | 17 | ns |
-40°C to 125°C | 0.5 | 122 | 0.5 | 76 | 0.5 | 51 | 0.5 | 23 | 0.5 | 18 | 0.5 | 16 | 0.5 | 15 | 0.5 | 17 | |||||
B | A | -40°C to 85°C | 0.5 | 84 | 0.5 | 63 | 0.5 | 51 | 0.5 | 39 | 0.5 | 28 | 0.5 | 24 | 0.5 | 21 | 0.5 | 21 | |||
-40°C to 125°C | 0.5 | 84 | 0.5 | 63 | 0.5 | 51 | 0.5 | 39 | 0.5 | 28 | 0.5 | 24 | 0.5 | 21 | 0.5 | 21 | |||||
tdis | Disable time | DIR | A | -40°C to 85°C | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | ns |
-40°C to 125°C | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | 0.5 | 74 | |||||
DIR | B | -40°C to 85°C | 0.5 | 133 | 0.5 | 94 | 0.5 | 73 | 0.5 | 30 | 0.5 | 23 | 0.5 | 22 | 0.5 | 20 | 0.5 | 22 | |||
-40°C to 125°C | 0.5 | 133 | 0.5 | 94 | 0.5 | 73 | 0.5 | 31 | 0.5 | 24 | 0.5 | 22 | 0.5 | 20 | 0.5 | 23 | |||||
ten (1) | Enable time | DIR | A | -40°C to 85°C | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | ns |
-40°C to 125°C | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | 0.5 | 211 | |||||
DIR | B | -40°C to 85°C | 0.5 | 192 | 0.5 | 146 | 0.5 | 120 | 0.5 | 93 | 0.5 | 88 | 0.5 | 86 | 0.5 | 85 | 0.5 | 87 | |||
-40°C to 125°C | 0.5 | 192 | 0.5 | 146 | 0.5 | 120 | 0.5 | 93 | 0.5 | 88 | 0.5 | 86 | 0.5 | 85 | 0.5 | 87 |