SCES905F July   2019  – January 2024 SN74AXC4T245-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 0.7V ± 0.05V
    7. 5.7  Switching Characteristics, VCCA = 0.8V ± 0.04V
    8. 5.8  Switching Characteristics, VCCA = 0.9V ± 0.045V
    9. 5.9  Switching Characteristics, VCCA = 1.2V ± 0.1V
    10. 5.10 Switching Characteristics, VCCA = 1.5V ± 0.1V
    11. 5.11 Switching Characteristics, VCCA = 1.8V ± 0.15V
    12. 5.12 Switching Characteristics, VCCA = 2.5V ± 0.2V
    13. 5.13 Switching Characteristics, VCCA = 3.3V ± 0.3V
    14. 5.14 Operating Characteristics: TA = 25°C
    15. 5.15 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Standard CMOS Inputs
      2. 7.3.2  Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3  Partial Power Down (Ioff)
      4. 7.3.4  VCC Isolation
      5. 7.3.5  Over-Voltage Tolerant Inputs
      6. 7.3.6  Glitch-Free Power Supply Sequencing
      7. 7.3.7  Negative Clamping Diodes
      8. 7.3.8  Fully Configurable Dual-Rail Design
      9. 7.3.9  I/Os with Integrated Static Pull-Down Resistors
      10. 7.3.10 Supports High-Speed Translation
      11. 7.3.11 Wettable Flanks
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • BQB|16
  • PW|16
  • RSV|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCASupply voltage A–0.54.2V
VCCBSupply voltage B–0.54.2V
VIInput Voltage(2)I/O Ports (A Port)–0.54.2V
I/O Ports (B Port)–0.54.2
Control Inputs–0.54.2
VOVoltage applied to any output in the high-impedance or power-off state(2)A Port–0.54.2V
B Port–0.54.2
VOVoltage applied to any output in the high or low state(2)(3)A Port–0.5VCCA + 0.2V
B Port–0.5VCCB + 0.2
IIKInput clamp currentVI < 0–50mA
IOKOutput clamp currentVO < 0–50mA
IOContinuous output current–5050mA
Continuous current through VCC or GND–100100mA
TjJunction Temperature150°C
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 4.2V maximum if the output current rating is observed.