SCES878 March 2019 SN74AXCH4T245
PRODUCTION DATA.
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 161 | 0.5 | 109 | 0.5 | 78 | 0.5 | 41 | 0.5 | 38 | 0.5 | 41 | 0.5 | 68 | 0.5 | 181 | ns |
-40°C to 125°C | 0.5 | 161 | 0.5 | 109 | 0.5 | 78 | 0.5 | 41 | 0.5 | 38 | 0.5 | 41 | 0.5 | 68 | 0.5 | 181 | |||||
B | A | -40°C to 85°C | 0.5 | 161 | 0.5 | 134 | 0.5 | 112 | 0.5 | 59 | 0.5 | 22 | 0.5 | 15 | 0.5 | 11 | 0.5 | 10 | |||
-40°C to 125°C | 0.5 | 161 | 0.5 | 134 | 0.5 | 112 | 0.5 | 59 | 0.5 | 22 | 0.5 | 16 | 0.5 | 11 | 0.5 | 10 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | ns |
-40°C to 125°C | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | 0.5 | 159 | |||||
OE | B | -40°C to 85°C | 0.5 | 158 | 0.5 | 122 | 0.5 | 102 | 0.5 | 55 | 0.5 | 54 | 0.5 | 56 | 0.5 | 65 | 0.5 | 125 | |||
-40°C to 125°C | 0.5 | 158 | 0.5 | 122 | 0.5 | 102 | 0.5 | 55 | 0.5 | 54 | 0.5 | 56 | 0.5 | 65 | 0.5 | 125 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | ns |
-40°C to 125°C | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | 0.5 | 243 | |||||
OE | B | -40°C to 85°C | 0.5 | 292 | 0.5 | 192 | 0.5 | 134 | 0.5 | 87 | 0.5 | 73 | 0.5 | 69 | 0.5 | 70 | 0.5 | 148 | |||
-40°C to 125°C | 0.5 | 292 | 0.5 | 192 | 0.5 | 134 | 0.5 | 88 | 0.5 | 74 | 0.5 | 69 | 0.5 | 70 | 0.5 | 148 |