SCDS289B August 2009 – January 2019 SN74CBTLV1G125-Q1
PRODUCTION DATA.
The SN74CBTLV1G125 device can be properly operated without any external components. TI recommends pulling up the digital control pin (OE) to VCC or pulling down to GND to avoid undesired switch positions that could result from the floating pin. A floating digital pin could cause excess current consumption refer to Implications of Slow or Floating CMOS Inputs.