SCDS040M December   1997  – July 2018 SN74CBTLV3257

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic (Each FET Switch)
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
    6. 6.6 Switching Characteristics
  7. Parameter Measurement Information
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • DBQ|16
  • RGY|16
  • D|16
  • DGV|16
  • RSV|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage 2.3 3.6 V
VIH High-level control input voltage VCC = 2.3 V to 2.7 V 1.7 V
VCC = 2.7 V to 3.6 V 2
VIL Low-level control input voltage VCC = 2.3 V to 2.7 V 0.7 V
VCC = 2.7 V to 3.6 V 0.8
TA Operating free-air temperature –40 85 °C
All unused control inputs of the device must be held at VCC or GND to ensure proper device operation. See Implications of Slow or Floating CMOS InputsSCBA004.