SCDS305D February 2011 – September 2022 SN74GTL2003
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI/O | Input/output voltage (Sn, Dn) | 0 | 5.5 | V |
VSREF | DC source reference voltage(1) | 0 | 5.5 | V |
VDREF | DC drain reference voltage | 0 | 5.5 | V |
VGREF | DC gate reference voltage | 0 | 5.5 | V |
IPASS | Pass transistor current | 64 | mA | |
TA | Operating ambient temperature (in free air) | –40 | 85 | °C |