SCLS143E December 1982 – December 2024 SN54HC393 , SN74HC393
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | VCC | TA = 25℃ | SN54HC393 | SN74HC393 | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||||
| fclock | Clock frequency | 2 V | 6 | 4.2 | 5 | MHz | |||||
| 4.5 V | 31 | 21 | 25 | ||||||||
| 6 V | 36 | 25 | 28 | ||||||||
| tw | Pulse duration | CLK high or low | 2 V | 80 | 120 | 100 | ns | ||||
| 4.5 V | 16 | 24 | 20 | ||||||||
| 6 V | 14 | 20 | 18 | ||||||||
| CLR high | 2 V | 80 | 120 | 100 | |||||||
| 4.5 V | 16 | 24 | 20 | ||||||||
| 6 V | 14 | 20 | 18 | ||||||||
| tsu | Setup time, CLR inactive | 2 V | 25 | 25 | 25 | ns | |||||
| 4.5 V | 5 | 5 | 5 | ||||||||
| 6 V | 5 | 5 | 5 | ||||||||