SCLS790A January 2020 – June 2020 SN74HCS11
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| IIK | Input clamp current(2) | VI < –0.5 or VI > VCC + 0.5 | ±20 | mA | |
| IOK | Output clamp current(2) | VO < –0.5 or VO > VCC + 0.5 | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
| Continuous current through VCC or GND | ±70 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |