SCLS845B September 2020 – January 2026 SN74HCS151
PRODUCTION DATA
D or PW Package
WBQB
Package| PIN | TYPE(2) | DESCRIPTION | |
|---|---|---|---|
| NAME | SOIC or TSSOP or WBQB NO. | ||
| A | 11 | I | Address select A |
| B | 10 | I | Address select B |
| C | 9 | I | Address select C |
| D0 | 4 | I | Data input 0 |
| D1 | 3 | I | Data input 1 |
| D2 | 2 | I | Data input 2 |
| D3 | 1 | I | Data input 3 |
| D4 | 15 | I | Data input 4 |
| D5 | 14 | I | Data input 5 |
| D6 | 13 | I | Data input 6 |
| D7 | 12 | I | Data input 7 |
| G | 7 | I | Output strobe, active low |
| GND | 8 | N/A | Ground |
| Thermal Pad (1) | N/A | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | |
| VCC | 16 | N/A | Positive supply |
| W | 6 | O | Data output, inverted |
| Y | 5 | O | Data output |