SCLS845B September 2020 – January 2026 SN74HCS151
PRODUCTION DATA
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 125°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A, B, or C | Y or W | 2V | 21 | 32 | 55 | ns | |||
| 4.5V | 8 | 12 | 20 | ||||||||
| 6V | 7 | 11 | 17 | ||||||||
| Any D | Y or W | 2V | 22 | 33 | 53 | ||||||
| 4.5V | 9 | 14 | 20 | ||||||||
| 6V | 7 | 11 | 17 | ||||||||
| G | Y or W | 2V | 19 | 29 | 48 | ||||||
| 4.5V | 8 | 12 | 17 | ||||||||
| 6V | 7 | 11 | 14 | ||||||||
| tt | Transition-time | Any output | 2V | 9 | 16 | ns | |||||
| 4.5V | 5 | 9 | |||||||||
| 6V | 4 | 8 | |||||||||