SCLS837A September 2020 – October 2026 SN74HCS365
PRODUCTION DATA
D, DYY, or PW Package; | PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| SOIC, SOT-23, or TSSOP NO. | NAME | ||
| 1 | OE1 | I | Output enable 1, active low |
| 2 | A1 | I | Channel 1 input |
| 3 | Y1 | O | Channel 1 output |
| 4 | A2 | I | Channel 2 input |
| 5 | Y2 | O | Channel 2 output |
| 6 | A3 | I | Channel 3 input |
| 7 | Y3 | O | Channel 3 output |
| 8 | GND | — | Ground |
| 9 | Y4 | O | Channel 4 output |
| 10 | A4 | I | Channel 4 input |
| 11 | Y5 | O | Channel 5 output |
| 12 | A5 | I | Channel 5 input |
| 13 | Y6 | O | Channel 6 output |
| 14 | A6 | I | Channel 6 input |
| 15 | OE2 | I | Output enable 2, active low |
| 16 | VCC | — | Positive supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | |