SCLS509C
June 2003 – June 2022
SN74HCT244-Q1
PRODUCTION DATA
1
Features
2
Description
3
Revision History
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions (1)
5.3
Thermal Information
5.4
Electrical Characteristics
5.5
Switching Characteristics
5.6
Switching Characteristics
5.7
Operating Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Device Functional Modes
8
Power Supply Recommendations
9
Layout
9.1
Layout Guidelines
10
Device and Documentation Support
10.1
Receiving Notification of Documentation Updates
10.2
Support Resources
10.3
Trademarks
10.4
Electrostatic Discharge Caution
10.5
Glossary
11
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PW|20
MPDS362A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
scls509c_oa
scls509c_pm
1
Features
Qualified for automotive applications
ESD protection exceeds 1000 V per MIL-STD-883, Method 3015; exceeds 200 V using machine model (C = 200 pF, R = 0)
Operating voltage range of 4.5 V to 5.5 V
High-current outputs drive up to 15 LSTTL loads
Low power consumption, 80-μA max ICC
Typical t
pd
= 13 ns
±6-mA output drive at 5 V
Low input current of 1 μA max
Inputs are TTL-voltage compatible
3-state outputs drive bus lines or buffer memory address registers