SCES336J May   2000  – January 2016 SN74LV06A
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
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCC = 2.5 V ± 0.2 V
    7. 6.7  Switching Characteristics, VCC = 3.3 V ± 0.3 V
    8. 6.8  Switching Characteristics, VCC = 5 V ± 0.5 V
    9. 6.9  Noise Characteristics
    10. 6.10 Operating Characteristics
    11. 6.11 Typical Characteristics
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
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • DB|14
  • DGV|14
  • PW|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The SN74LV06A is a low drive Open drain CMOS device that can be used for a multitude of buffer type functions. The inputs are 5.5 V tolerant and the outputs open drain and 5.5 V tolerant allowing it to translate up to 5.5 V or down to any other voltage between GND and 5.5 V.

9.2 Typical Application

SN54LV06A SN74LV06A typ_app_ces336.gif Figure 5. Typical Application Schematic

9.2.1 Design Requirements

This device uses CMOS technology and is open drain so it has low output drive only. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. The parallel output drive can create fast edges into light loads so routing and load conditions should be considered to prevent ringing.

9.2.2 Detailed Design Procedure

  1. Recommended Input Conditions:
  2. Recommended Output Conditions:
    • Load currents should not exceed 35 mA per output and 50 mA total for the part.

9.2.3 Application Curves

SN54LV06A SN74LV06A D003_SCES336.gif Figure 6. Output During Power Up with 4 k Pull-up at 3.3 V