SCES336J May 2000 – January 2016 SN74LV06A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | –35 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C | |
TJ | Junction Temperature | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
SN54LV06A(2) | SN74LV06A | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 2 | 5.5 | V | ||
VIH | High level input voltage | VCC = 2 V | .5 | 1.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.7 | VCC × 0.7 | |||||
VCC = 3 V to 3.6 V | VCC × 0.7 | VCC × 0.7 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.7 | VCC × 0.7 | |||||
VIL | Low level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.3 | VCC × 0.3 | |||||
VCC = 3 V to 3.6 V | VCC × 0.3 | VCC × 0.3 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.3 | VCC × 0.3 | |||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | 5.5 | 0 | 5.5 | V | |
IOL | Low level output current | VCC = 2 V | 50 | 20 | µA | ||
VCC = 2.3 V to 2.7 V | 2 | 2 | mA | ||||
VCC = 3 V to 3.6 V | 8 | 8 | |||||
VCC = 4.5 V to 5.5 V | 16 | 16 | |||||
Δt/Δv | Input transition rise and fall rate | VCC = 2.3 V to 2.7 V | 200 | 200 | ns/V | ||
VCC = 3 V to 3.6 V | 100 | 100 | |||||
VCC = 4.5 V to 5.5 V | 20 | 20 | |||||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LV06A | UNIT | |||||
---|---|---|---|---|---|---|---|
D | DB | DGV | NS | PW | |||
14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 100.6 | 112.5 | 135.2 | 95.4 | 128.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.8 | 65.0 | 57.9 | 52.9 | 57.2 | |
RθJB | Junction-to-board thermal resistance | 54.9 | 59.9 | 68.3 | 51.2 | 70.7 | |
ψJT | Junction-to-top characterization parameter | 25.0 | 25.0 | 9.2 | 17.9 | 9.3 | |
ψJB | Junction-to-board characterization parameter | 54.7 | 59.3 | 67.6 | 53.8 | 70.0 |
PARAMETER | TEST CONDITIONS | VCC | SN74LV06A | –40°C to 85°C SN74LV06A |
–40°C to 125°C SN74LV06A |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | 0.1 | 0.1 | V | |||||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | |||||||||
IOL = 8 mA | 3 V | 0.44 | 0.44 | 0.44 | |||||||||
IOL = 16 mA | 4.5 V | 0.55 | 0.55 | 0.55 | |||||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | ±1 | µA | |||||||
IOH | VI = VIL, | VOH = VCC | 5.5 V | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | 20 | µA | ||||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | 5 | µA | |||||||
Ci | VI = VCC or GND | 3.3 V | 1.6 | 1.6 | 1.6 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C SN74LV06A |
–40°C to 125°C SN74LV06A |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5.4(1) | 10.4(1) | 1(1) | 13(1) | 1 | 14 | ns | |
tPHL | 7.2(1) | 10.4(1) | 1(1) | 13(1) | 1 | 14 | |||||
tPLH | A | Y | CL = 50 pF | 9.7 | 15.2 | 1 | 18 | 1 | 19 | ns | |
tPHL | A | Y | 9.3 | 15.2 | 1 | 18 | 1 | 19 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C SN74LV06A |
–40°C to 125°C SN74LV06A |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 4.1(1) | 7.1(1) | 1(1) | 8.5(1) | 1 | 9.5 | ns | |
tPHL | A | Y | 4.9(1) | 7.1(1) | 1(1) | 8.5(1) | 1 | 9.5 | |||
tPLH | A | Y | CL = 50 pF | 7.1 | 10.6 | 1 | 12 | 1 | 13 | ns | |
tPHL | A | Y | 6.4 | 10.6 | 1 | 12 | 1 | 13 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C SN74LV06A |
–40°C to 125°C SN74LV06A |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 7 | ns | |
tPHL | A | Y | 3.3(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 7 | |||
tPLH | A | Y | CL = 50 pF | 4.8 | 7.5 | 1 | 8.5 | 1 | 9 | ns | |
tPHL | A | Y | 4.4 | 7.5 | 1 | 8.5 | 1 | 9 |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3.3 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 2.6 | pF |
5 V | 4.7 |