SCLS741C November 2013 – October 2023 SN74LV1T32
PRODUCTION DATA
The SN74LV1T32 is a single 2-input OR gate with reduced input thresholds to support voltage translation applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV1T32 | DBV (SOT-23, 5) | 2.90 mm × 2.8 mm | 2.9 mm x 1.6 mm |
DCK (SC70, 5) | 2.00 mm × 2.1 mm | 2 mm × 1.25 mm |