SCLS520E August 2003 – January 2015 SN74LV4051A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 V | V | |
VI | Input voltage(2) | –0.5 | 7 V | ||
VIO | Switch I/O voltage(2)(3) | –0.5 | VCC + 0.5 | ||
IIK | Input clamp current | VI < 0 | –20 | mA | |
IIOK | I/O diode current | VIO < 0 | –50 | ||
IT | Switch through current | VIO = 0 to VCC | –25 | 25 | |
Continuous current through VCC or GND | –50 | 50 | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged device model (CDM), per AEC Q100-011 | All pins | ±500 | |||
Corner pins (1, 8, 9, and 16) | ±750 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2(2) | 5.5 | V | ||
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.7 | |||||
VCC = 3 V to 3.6 V | VCC × 0.7 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.7 | |||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | ||
VCC = 2.3 V to 2.7 V | VCC × 0.3 | |||||
VCC = 3 V to 3.6 V | VCC × 0.3 | |||||
VCC = 4.5 V to 5.5 V | VCC × 0.3 | |||||
VI | Control input voltage | 0 | 5.5 | V | ||
VIO | Input/output voltage | 0 | VCC | V | ||
Δt/Δv | Input transition rise or fall rate | VCC = 2.3 V to 2.7 V | 200 | ns/V | ||
VCC = 3 V to 3.6 V | 100 | |||||
VCC = 4.5 V to 5.5 V | 20 | |||||
TA | Operating free-air temperature | SN74LV4051ATDRQ1,SN74LV4051ATDWRQ1 | –40 | 105 | °C | |
SN74LV4051ATPWRQ1 | ||||||
TA | Operating free-air temperature | SN74LV4051AQPWRQ1 | –40 | 125 |
THERMAL METRIC(1) | SN74LV4051A-Q1 | UNIT | |||
---|---|---|---|---|---|
DW | PW | D | |||
16 PINS | 16 PINS | 16 PINS | |||
RθJB | Junction-to-board thermal resistance | 85.1 | 92.4 | 113.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 47.2 | 52.9 | 48.1 | |
RθJB | Junction-to-board thermal resistance | 49.8 | 49.5 | 58.4 | |
ψJT | Junction-to-top characterization parameter | 17.8 | 15.5 | 6.2 | |
ψJB | Junction-to-board characterization parameter | 49.3 | 49.2 | 57.8 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = -40 to 105°C | TA = -40 to 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
ron | On-state switch resistance | IT = 2 mA, VI = VCC or GND, VINH = VIL (see Figure 2) |
2.3 V | 38 | 180 | 225 | 225 | Ω | |||||
3 V | 30 | 150 | 190 | 190 | |||||||||
4.5 V | 22 | 75 | 100 | 100 | |||||||||
ron(p) | Peak on-state resistance | IT = 2 mA, VI = VCC or GND, VINH = VIL |
2.3 V | 113 | 500 | 600 | 600 | Ω | |||||
3 V | 54 | 180 | 225 | 225 | |||||||||
4.5 V | 31 | 100 | 125 | 125 | |||||||||
Δron | Difference in on-state resistance between switch | IT = 2 mA, VI = VCC or GND, VINH = VIL |
2.3 V | 2.1 | 30 | 40 | 40 | Ω | |||||
3 V | 1.4 | 20 | 30 | 30 | |||||||||
4.5 V | 1.3 | 15 | 20 | 20 | |||||||||
II | Control input current | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±2 | μA | ||||||
IS(off) | Off-state switch leakage current | VI = VCC and VO = GND, or VI = GND and VO = VCC, VINH = VIH (see Figure 3) |
5.5 V | ±0.1 | ±1 | ±2 | μA | ||||||
IS(on) | On-state switch leakage current | VI = VCC or GND, VINH = VIL (see Figure 4) |
5.5 V | ±0.1 | ±1 | ±2 | μA | ||||||
ICC | Supply current | VI = VCC or GND | 5.5 V | 20 | 40 | μA | |||||||
CIC | Control input capacitance | f = 10 MHz | 3.3 V | 2 | pF | ||||||||
CIS | Common terminal capacitance | 3.3 V | 23.4 | pF | |||||||||
COS | Switch terminal capacitance | 3.3 V | 5.7 | pF | |||||||||
CF | Feedthrough capacitance | 0.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | TA = 25°C | TA = -40 to 105°C | TA = -40 to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
tPLH | Propagation delay time | COM or Yn | Yn or COM | CL = 50 pF (see Figure 5) |
2.5 | 9 | 12 | 14 | ns | |||
tPHL | ||||||||||||
tPZH | Enable delay time | INH | COM or Yn | CL = 50 pF (see Figure 6) |
5.5 | 20 | 25 | 25 | ns | |||
tPZL | ||||||||||||
tPHZ | Disable delay time | INH | COM or Yn | CL = 50 pF (see Figure 6) |
8.8 | 20 | 25 | 25 | ns | |||
tPLZ |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | TA = 25°C | TA = -40 to 105°C | TA = -40 to 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPLH | Propagation delay time | COM or Yn | Yn or COM | CL = 50 pF (see Figure 5) |
1.5 | 6 | 8 | 10 | ns | |||||
tPHL | ||||||||||||||
tPZH | Enable delay time | INH | COM or Yn | CL = 50 pF (see Figure 6) |
4 | 14 | 18 | 18 | ns | |||||
tPZL | ||||||||||||||
tPHZ | Disable delay time | INH | COM or Yn | CL = 50 pF (see Figure 6) |
6.2 | 14 | 18 | 18 | ns | |||||
tPLZ |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | VCC | TA = 25°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
Frequency response (switch on) |
COM or Yn | Yn or COM | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave)(1) (see Figure 7) |
2.3 V | 20 | MHz | |||
3 V | 25 | ||||||||
4.5 V | 35 | ||||||||
Crosstalk (control input to signal output) |
INH | COM or Yn | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (square wave) (seeFigure 8 ) |
2.3 V | 20 | mV | |||
3 V | 35 | ||||||||
4.5 V | 60 | ||||||||
Feedthrough attenuation (switch off) |
COM or Yn | Yn or COM | CL = 50 pF, RL = 600 Ω, fin = 1 MHz(2) (see Figure 9) |
2.3 V | –45 | dB | |||
3 V | –45 | ||||||||
4.5 V | –45 | ||||||||
Sine-wave distortion | COM or Yn | Yn or COM | CL = 50 pF, RL = 10 kΩ, fin = 1 kkHz (sine wave) (see Figure 10) |
VI = 2 Vp-p | 2.3 V | 0.1% | |||
VI = 2.5 Vp-p | 3 V | 0.1% | |||||||
VI = 4 Vp-p | 4.5 V | 0.1% |
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, f = 10 MHz | 5.9 | pF |