SCLS429K MAY   1999  – November 2016 SN74LV4052A

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VCC = 2.5 V ± 0.2 V
    7. 6.7  Switching Characteristics: VCC = 3.3 V ± 0.3 V
    8. 6.8  Switching Characteristics: VCC = 5 V ± 0.5 V
    9. 6.9  Switching Characteristics: Analog
    10. 6.10 Operating Characteristics
    11. 6.11 Typical Characteristics
  7. Parameter Measurement Information
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resource
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DB|16
  • PW|16
  • NS|16
  • N|16
  • RGY|16
  • D|16
  • DGV|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 2-V to 5.5-V VCC Operation
  • Fast Switching
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22:
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Applications

  • Telecomunications
  • Infotainment
  • Signal Gating and Isolation
  • Home Appliances
  • Programmable Logic Circuits
  • Modulation and Demodulation

Description

The SN74LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 2-V to 5.5-V VCC operation.

The SN74LV4052A device handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN74LV4052AD SOIC (16) 9.90 mm × 3.91 mm
SN74LV4052ADB SSOP (16) 6.20 mm × 5.30 mm
SN74LV4052ADGV TVSOP (16) 3.60 mm × 4.40 mm
SN74LV4052ANS SO (16) 10.30 mm × 5.30 mm
SN74LV4052AN PDIP (16) 19.30 mm × 6.35 mm
SN74LV4052APW TSSOP (16) 5.00 mm × 4.40 mm
SN74LV4052ARGY VQFN (16) 4.00 mm × 3.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram (Positive Logic)

SN74LV4052A ld_cls429.gif