SCLS874A March 2022 – June 2022 SN74LV4T125-Q1
PRODUCTION DATA
The SN74LV4T125-Q1 contains four independent buffers with 3-state outputs and extended voltage operation to allow for level translation. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a high impedance (Hi-Z) state by applying a HIGH on the OE pin. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).
DEVICE NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV4T125-Q1 | TSSOP (14) | 5.00 mm × 4.40 mm |