SCLS874A March 2022 – June 2022 SN74LV4T125-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VOH | IOH= –50 μA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||
IOH= –2 mA | 1.65 V | 1.4 | 1.7(1) | 1.35 | |||||
IOH= –3 mA | 2.3 V | 2.05 | 2.4(1) | 2 | |||||
IOH= –5 mA | 3 V | 2.7 | 3.08(1) | 2.6 | |||||
IOH = –16 mA | 4.5 V | 3.7 | 4.65(1) | 3.6 | |||||
VOL | IOL= 50 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||
IOL= 2 mA | 1.65 V | 0.1(1) | 0.2 | 0.3 | |||||
IOL= 3 mA | 2.3 V | 0.1(1) | 0.2 | 0.3 | |||||
IOL = 5 mA | 3 V | 0.2(1) | 0.35 | 0.4 | |||||
IOL= 16 mA | 4.5 V | 0.3(1) | 0.55 | 0.55 | |||||
II | VI = 0 V or VCC | 0 V to 5.5 V | ±0.1 | ±1 | µA | ||||
ICC | VI = 0 V or VCC, IO = 0; open on loading | 1.8 V to 5.5 V | 2 | 20 | µA | ||||
ΔICC | One input at 0.3 V or 3.4 V, other inputs at 0 or VCC, IO = 0 | 5.5 V | 1.35 | 1.5 | mA | ||||
One input at 0.3 V or 1.1 V, other inputs at 0 or VCC, IO = 0 | 1.8 V | 10 | 10 | µA | |||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | µA | ||||
IOFF | VO or VI = 0 V to 5.5 V | 0 V | 0.5 | 5 | µA | ||||
CI | VI = VCC or GND | 3.3 V | 1.6 | 1.6 | pF | ||||
CO | VO = VCC or GND | 3.3 V | 4.8 | 4.8 | pF | ||||
CPD(2)(3) | CL = 50 pF, F = 10 Mhz | 5 V | 16 | pF |