SCLS749C February 2014 – June 2022 SN74LV4T125
PRODUCTION DATA
Using these parts to translate down is very simple. Because the inputs are tolerant to 5.5 V at any valid VCC, they can be used to down translate. The input can be any level above VCC up to 5.5 V and the output will equal the VCC level, which can be as low as 1.8 V. One important advantage to down translating using this part is that the ICC current will remain less than or equal to the specified value.
Down translation possibilities with SN74LVxTxx: