SCES296AE February   2000  – September 2020 SN74LVC1G07
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
    6. 6.6 Switching Characteristics, –40°C to 85°C
    7. 6.7 Switching Characteristics, –40°C to 125°C
    8. 6.8 Operating Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 (Open Drain)
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This single buffer/driver is designed for 1.65-V to
5.5-V VCC operation.

The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

The SN74LVC1G07 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.

Device Information
DEVICE NAMEPACKAGE(1)BODY SIZE
SN74LVC1G07DBVSOT-23 (5)2.9mm × 1.6mm
SN74LVC1G07DCKSC70 (5)2.0mm × 1.25mm
SN74LVC1G07DPWX2SON (5)0.8mm × 0.8mm
SN74LVC1G07DRYSON (6)1.45mm × 1.0mm
SN74LVC1G07DSFSON (6)1.0mm × 1.0mm
SN74LVC1G07DRLSOT (5)1.6mm x 1.2mm
SN74LVC1G07YZPDSBGA (6)1.38mm x 0.88mm
SN74LVC1G07YZVDSBGA (4)0.88mm x 0.88mm
For all available packages, see the orderable addendum at the end of the datasheet.
GUID-D71B61EA-7C83-4342-BFA3-85D9B45033D9-low.gif