SCES556G March 2004 – June 2019 SN74LVC1G08-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology and has balanced output drive. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads so routing and load conditions should be considered to prevent ringing.