SCES586D July 2004 – June 2015 SN74LVC1G123
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 1 | I | Falling edge sensitive input; requires B and CLR to be held high. |
B | 2 | I | Rising edge sensitive input; requires A to be held low and CLR to be held high. |
CLR | 3 | I | Clear, Active Low; also can operate as rising edge sensitive input if A is held low and B is held high. |
GND | 4 | — | Ground |
Q | 5 | O | Output |
Cext | 6 | — | Connects only to the external capacitor |
Rext/Cext | 7 | — | Connects to the external capacitor and resistor |
VCC | 8 | — | Power |