SCES351Y July 2001 – October 2025 SN74LVC1G17
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G17 device contains one Schmitt trigger buffer and performs the Boolean function Y = A. The device functions as an independent buffer, but because of the Schmitt action, the device has different input threshold levels for positive-going (VT+) and negative-going signals.
The DPW package technology is a major breakthrough in IC packaging. The DPW package is 0.64mm square footprint that saves board space over other package options while still retaining the traditional and manufacturing-friendly lead pitch of 0.5mm.
The SN74LVC1G17 is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when the device is powered down.