SCES929A January 2022 – May 2022 SN74LXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY VOLTAGE (VCCB = VCCA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | ||||
CpdA (2) | A to B | A Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns | 3 | 3 | 3 | 3.5 | 3.5 | 4.2 | pF |
B to A | 17 | 17 | 17 | 18 | 20 | 22 | |||
CpdB (3) | A to B | B Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns | 17 | 17 | 17 | 18 | 20 | 22 | pF |
B to A | 3 | 3 | 3 | 3.5 | 3.5 | 4.2 |