SCES929A January 2022 – May 2022 SN74LXC2T45-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 1 | 66 | 1 | 26 | 1 | 21 | 1 | 17 | 1 | 16 | 1 | 15 | ns | ||||||
-40°C to 125°C | 1 | 43 | 1 | 27 | 1 | 22 | 1 | 18 | 1 | 17 | 1 | 16 | |||||||||||
B | A | -40°C to 85°C | 1 | 35 | 1 | 24 | 1 | 21 | 1 | 18 | 1 | 17 | 1 | 17 | |||||||||
-40°C to 125°C | 1 | 32 | 1 | 24 | 1 | 22 | 1 | 19 | 1 | 18 | 1 | 17 | |||||||||||
tdis | Disable time | DIR | A | -40°C to 85°C | 2 | 22 | 2 | 22 | 2 | 23 | 2 | 23 | 2 | 22 | 2 | 22 | ns | ||||||
-40°C to 125°C | 4 | 23 | 4 | 31 | 4 | 23 | 4 | 23 | 4 | 23 | 4 | 23 | |||||||||||
DIR | B | -40°C to 85°C | 9 | 73 | 7 | 40 | 6 | 34 | 4 | 27 | 4 | 25 | 3 | 23 | |||||||||
-40°C to 125°C | 15 | 64 | 13 | 42 | 11 | 36 | 6 | 28 | 8 | 27 | 6 | 25 | |||||||||||
ten | Enable time | DIR | A | -40°C to 85°C | 17 | 103 | 13 | 59 | 12 | 50 | 9 | 40 | 9 | 38 | 7 | 35 | ns | ||||||
-40°C to 125°C | 23 | 90 | 21 | 61 | 19 | 53 | 16 | 43 | 12 | 39 | 12 | 37 | |||||||||||
DIR | B | -40°C to 85°C | 11 | 80 | 9 | 44 | 8 | 39 | 7 | 34 | 6 | 33 | 6 | 32 | |||||||||
-40°C to 125°C | 14 | 61 | 12 | 45 | 11 | 40 | 10 | 36 | 10 | 34 | 9 | 35 |