At T
A = 25°C, AVDD =
3.3V, IOVDD = 3.3V, f
IN = 1kHz sinusoidal signal, f
S = 48kHz,
32-bit audio data, BCLK = 256×f
S, TDM target mode, PLL on, channel gain =
0dB, linear phase interpolation filters, 1200Ω line-out load in differential
configuration, and other default configurations; measured filter free with an audio
precision with a 20Hz to 20kHz un-weighted banwidth, unless otherwise noted

| Differential
output (-60dBFS input) |
Figure 8-2 DAC FFT with -60dBFS
Input
Figure 8-3 DAC THD+N Level vs
Input