SLASFC6A August 2024 – August 2025 TAS2120
PRODUCTION DATA
The TAS2120's advanced features and device configuration can be performed using PurePath Console 3 (PPC3) software. The base PPC3 software can be downloaded and installed from TI website. Once installed the TAS2120 application can be downloaded with-in base PPC3 software. The TAS2120 PPC3 application calculates necessary register coefficients that are described in the following sections so it is highly recommended to use PPC3 in I2C Mode. The device configurations are optimized using register updates based on the options selected in PPC3. This is the recommended method to configure the device for best performance. Once TAS2120 PPC3 application calculates and updates the device, End System Integration tab in PPC3 can be used to generate files for final system integration.