SLASEE8B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Configures the ASI input offset. Offset is measured with respect to WCLK-rising edge in DSP Mode. Offset is not supported for RJF mode
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASI1_OFFSET1[7:0] | |||||||
RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | ASI1_OFFSET1[7:0] | RW | 0h | ASI1_OFFSET1[7:0] |