SLASEE8B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Configure the WDIV ratio and power.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASIM_WDIV_PWR | Reserved | ASIM_WDIV_RTO[9:8] | |||||
RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ASIM_WDIV_PWR | RW | 0h | The ASIM WDIV divider is
0 = powered down 1 = powered up |
6-2 | Reserved | RW | 0h | Reserved |
1--8 | ASIM_WDIV_RTO[9:0] | RW | 0h | MSB for ASIM WDIV divider |