SLASEI7A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Sets TDM TX temp time slot and enable.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | TEMP_TX | RW | 0h | TDM TX temp sensor transmit enable.
0b = Disabled 1b = Enabled |
5-0 | TEMP_SLOT[5:0] | RW | 5h | TDM TX temp sensor time slot. |