SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | LIM_DHR[4:0] | RW | 8h | Limiter Maximum Headroom as % of PVDD 00h = -20 01h = -17.5 02h = -15 .. 0Fh = 17.5 10h = 20 Others = Reserved |
| 2 | Reserved | R | 0h | Reserved |
| 1 | BOP_SHDN | RW | 0h | When BOP level 0 is reached device 0b = Attenuates based on level 0 setttings 1b = Mutes followed by device shutdown |
| 0 | BOP_EN | RW | 0h | Brown out prevention 0b = Disabled 1b = Enabled |