SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | BOP_ATK_RT3[2:0] | RW | 0h | BOP level 3 attack rate 0h= 2.5 μs 1h = 5 μs 2h = 10 μs 3h = 25 μs 4h = 50 μs 5h = 100 μs 6h = 250 μs 7h = 500 μs |
| 4-1 | BOP_RLS_ST3[3:0] | RW | 3h | BOP level 3 release step size 0h = 0.0625 dB 1h = 0.5 dB 2h = 0.8958 dB 3h = 1.2916 dB 4h = 1.6874 dB 5h = 2.0832 dB 6h = 2.479 dB 7h = 2.8748 dB 8h = 3.2706 dB 9h = 3.6664 dB 0Ah = 4.0622 dB 0Bh = 4.458 dB 0Ch = 4.8538 dB 0Dh = 5.2496 dB 0Eh = 5.6454 dB 0Fh = 6 dB |
| 0 | Reserved | R | 0h | Reserved |