| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage, DVDD1 and DVDD2 | –0.3 | 3.9 | V | ||
| Supply voltage, AVDD and AVDD_PWM | –0.3 | 3.9 | V | ||
| Input voltage | 3.3-V digital input | –0.5 | DVDD + 0.5 | V | |
| 5-V tolerant(2) digital input | –0.5 | 6 | |||
| IIK | Input clamp current (VI < 0 or VI > 1.8 V | ±20 | μA | ||
| IOK | Output clamp current (VO < 0 or VO > 1.8 V) | ±20 | μA | ||
| TSTG | Storage temperature range | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | ±250 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins (2) | ±1000 | V |
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Digital supply voltage, DVDD1 and DVDD2 | 3 | 3.3 | 3.6 | V | ||
| Analog supply voltage, AVDD and AVDD_PWM | 3 | 3.3 | 3.6 | V | ||
| VIH | High‐level input voltage | 3.3 V | 2 | V | ||
| 5-V tolerant | 2 | |||||
| 1.8-V LVCMOS (XTL_IN) | 1.26 | |||||
| VIL | Low‐level input voltage | 3.3 V | 0.8 | V | ||
| 5-V tolerant | 0.8 | |||||
| 1.8-V (XTL_IN) | 0.54 | |||||
| TA | Operating ambient-air temperature | 0 | 25 | 85 | °C | |
| TJ | Operating junction temperature | 0 | 105 | °C | ||
| THERMAL METRIC(1) | TAS5558 | UNIT | |
|---|---|---|---|
| DCA (HTSSOP) | |||
| 56 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 26.1 | °C/W |
| RθJCtop | Junction-to-case (top) thermal resistance | 13.0 | |
| RθJB | Junction-to-board thermal resistance | 8.0 | |
| ψJT | Junction-to-top characterization parameter | 0.4 | |
| ψJB | Junction-to-board characterization parameter | 7.9 | |
| RθJCbot | Junction-to-case (bottom) thermal resistance | 0.4 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | 3.3-V TTL and 5-V tolerant | IOH = –4 mA | 2.4 | V | ||
| 1.8-V LVCMOS (XTL_OUT) | IOH = –0.55 mA | 1.44 | |||||
| VOL | Low-level output voltage | 3.3-V TTL and 5-V tolerant | IOL = 4 mA | 0.5 | V | ||
| 1.8-V LVCMOS (XTL_OUT) | IOL = 0.75 mA | 0.5 | |||||
| IOZ | High-impedance output current | 3.3-V TTL | ±20 | μA | |||
| IIL | Low-level input current | 3.3-V TTL | VI = VIL | ±1 | μA | ||
| 1.8-V LVCMOS (XTL_IN) | VI = VIL | ±1 | |||||
| 5-V tolerant(2) | VI = 0 V, DVDD = 3 V | ±1 | |||||
| IIH | High-level input current | 3.3-V TTL | VI = VIH | ±1 | μA | ||
| 1.8-V LVCMOS (XTL_IN) | VI = VIH | ±1 | |||||
| 5-V tolerant(2) | VI = 5.5 V, DVDD = 3 V | ±1 | |||||
| IDD | Input supply current | Digital supply voltage, DVDD | Input fS = 48 kHz | 220 | mA | ||
| Power down | 9 | ||||||
| Analog supply voltage, AVDD | Input fS = 48 kHz | 8 | |||||
| Power down | 8 | ||||||
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|
| Dynamic range | TAS5558 A-weighted (Test Range: 20Hz to 20kHz. fS = 96 kHz). | 105 | dB | ||
| Total harmonic distortion | TAS5558 output (1kHz at -1dBFS) | 0.01% | |||
| Frequency response | 32-kHz to 96-kHz sample rates (Test Range 20Hz - 20kHz) | ±0.1 | dB | ||
| 176.4, 192-kHz sample rates (Test Range 20Hz - 20kHz) | ±0.2 |
| ATTRIBUTE | VALUE |
|---|---|
| SRC Latency | 102.53125/FSin + 36.46875/FSout |
| THD+N at 1kHz | |
| Pass Band Ripple (worst case) | ±0.05dB |
| SRC Channel Gain | <1 (slightly lower to compensate for ripple) |
| Stop Band Attenuation | 130dB |
| Pass Band Edge | 0.425 FS-in |
| Stop Band Edge | 0.575 FS-in |
| STANDARD MODE | FAST MODE | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| fSCL | SCL clock frequency | 0 | 100 | 0 | 400 | kHz |
| tHD-STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated. | 4 | 0.6 | μs | ||
| tLOW | LOW period of the SCL clock | 4.7 | 1.3 | μs | ||
| tHIGH | HIGH period of the SCL clock | 4 | 0.6 | μs | ||
| tSU-STA | Setup time for repeated START | 4.7 | 0.6 | μs | ||
| tSU-DAT | Data setup time | 250 | 200 | ns | ||
| tHD-DAT | Data hold time | 0 | 3.45 | 0 | 0.9 | μs |
| tr | Rise time of both SDA and SCL, see Figure 1 | 1000 | 20 + 0.1 Cb | 500 | ns | |
| tf | Fall time of both SDA and SCL, see Figure 1 | 300 | 20 + 0.1 Cb | 300 | ns | |
| tSU-STO | Setup time for STOP condition | 4 | 0.6 | μs | ||
| tBUF | Bus free time between a STOP and START condition | 4.7 | 1.3 | μs | ||
| Cb | Capacitive loads for each bus line | 400 | 400 | pF | ||
| VnL | Noise margin at the LOW level for each connected device (including hysteresis) | 0.1 × VDD | 0.1 × VDD | V | ||
| VnH | Noise margin at the HIGH level for each connected device (including hysteresis) | 0.2 × VDD | 0.2 × VDD | V | ||
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| tr(DMSTATE) | Time to Non PWM Switching low | 400 | ns | ||
| tw(RESET) | Pulse duration, RESET active, see Figure 3 | 400 | None | ns | |
| tr(I2C_ready) | Time to enable I2C | 5 | ms | ||
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| tp(DMSTATE) | Time to Non PWM Switching low | 650 | μs | ||
| Number of MCLKs preceding the release of PDN, see Figure 4 | 5 | ||||
| tsu | Device startup time | 200 | µs | ||
| Time to audio output | 160 | mS | |||
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| tw(ER) | Pulse duration, BKND_ERR active, see Figure 5 | 350 | None | ns | |
| tp(valid_low) | Minimum amount of time that device asserts VALID low. | <100 | μs | ||
| tp(valid_high) | I2C programmable to be between <1mS to 1.2 seconds (to avoid glitching with persistent BKND_ERR) | –25 | 25 | % of interval | |
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| td(VOL) | Volume ramp time | Defined by rate setting(1) | ms | ||
Note: No I2C commands during the volume ramp up/down.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| tw(HP_SEL) | Pulse duration, HP_SEL active, see Figure 7 | 165 | ms | ||
| td(VOL) | Soft volume update time | Defined by rate setting(1) | ms | ||
| t(SW) | Switchover time | 165 | ms | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fMCLKI | Frequency, MCLK (1/tcyc2) | 2 | 50 | MHz | ||
| TAS5558: MCLK duty cycle | 40% | 50% | 60% | |||
| TAS5558: MCLK minimum high time | ≥2-V MCLK = 49.152 MHz, within the min and max duty cycle constraints | 5 | ns | |||
| TAS5558: MCLK minimum low time | ≤0.8-V MCLK = 49.152 MHz, within the min and max duty cycle constraints | 5 | ns | |||
| LRCLK allowable drift before LRCLK reset | 10 | MCLKs | ||||
| External PLL filter capacitors | SMD 0603 X7R | 100 | nF | |||
| External PLL filter capacitors | SMD 0603 X7R | 10 | nF | |||
| External PLL filter resistors | SMD 0603, metal film, 1% | 200 | Ω | |||
| External VRA_PWM decoupling C14 | SMD 0603 X7R | 100 | nF | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSCLKIN | SCLK input frequency | CL = 30 pF | 2.048 | 12.288 | MHz | |
| tsu1 | Setup time, LRCLK to SCLK rising edge | 10 | ns | |||
| th1 | Hold time, LRCLK from SCLK rising edge | 10 | ns | |||
| tsu2 | Setup time, SDIN to SCLK rising edge | 10 | ns | |||
| th2 | Hold time, SDIN from SCLK rising edge | 10 | ns | |||
| LRCLK frequency | 32 | 48 | 192 | kHz | ||
| SCLK rising edges between LRCLK rising edges | 64 | 64 | SCLK edges | |||
| SDOUT delay with respect to SCLK output (load = 30pF), see Figure 8 | 20 | ns | ||||
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
|---|---|---|---|---|
| Maximum attenuation before mute | Individual volume, master volume, or a combination of both | –127 | dB | |
| Maximum gain | Individual volume, master volume | 18 | dB | |
| Maximum volume before the onset of clipping | 0-dB input, any modulation limit | 0 | dB | |
| PSVC range | PSVC enabled | 12, 18, or 24 | dB | |
| PSVC rate | fS | |||
| PSVC modulation | Single sided | |||
| PSVC quantization | 2048 | Steps | ||
| PSVC PWM modulation limits | PSVC range = 24 dB | 6% (120 : 2048) |
95% (1944 : 2048) |
dB |
Figure 1. SCL and SDA Timing
Figure 2. START and STOP Conditions Timing
Figure 3. Reset Timing
Figure 4. Power-Down Timing
Figure 5. Error-Recovery Timing
Figure 6. Mute Timing
Figure 7. HP_SEL Timing
Figure 8. Slave Mode Serial Data Interface Timing