SLASEC1B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
PWM switching rate should be selected through the register 0x4F before coming out of all-channnel shutdown.
D31 | D30 | D29 | D28 | D27 | D26 | D25 | D24 | FUNCTION |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Reserved(1) |
D23 | D22 | D21 | D20 | D19 | D18 | D17 | D16 | FUNCTION |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Reserved(1) |
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | FUNCTION |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Reserved(1) |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
– | – | 0 | 0 | – | – | – | – | Reserved(1) |
– | – | – | – | 0 | 1 | 1 | 0 | SRC = 6 |
– | – | – | – | 0 | 1 | 1 | 1 | SRC = 7 |
– | – | – | – | 1 | 0 | 0 | 0 | SRC = 8(1) |
– | – | – | – | 1 | 0 | 0 | 1 | SRC = 9 |
– | – | – | – | 1 | 0 | 1 | 0 | Reserved |
– | – | – | – | 1 | 1 | – | – | Reserved |