SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
24 | 0x18 | RSV | RSV | RSV | RSV | PRDV3 | PRDV2 | PRDV1 | PRDV0 |
Reset Value | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
PRDV[3:0] | PLL R | ||||||||
These bits set the R part of the overall PLL multiplication factor J.D * R. These bits are ignored in clock auto set mode. | |||||||||
Default value: 0000 | |||||||||
0000: R=1 | |||||||||
0001: R=2 | |||||||||
... | |||||||||
1111: R=16 |