SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
86 | 0x56 | RSV | RSV | GOUT5 | GOUT4 | GOUT3 | GOUT2 | RSV | RSV |
Reset Value | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
GOUT[5:0] | GPIO Output Control | ||||||||
This bit controls the GPIO3 output when the selection at Page 0 / Register 85 is set to 0010 (register output) | |||||||||
Default value: 000000 | |||||||||
0: Output low | |||||||||
1: Output high |