SLASEV8 December 2020 TAS5822M
PRODUCTION DATA
Free-air room temperature 25°C (unless otherwise noted).Measurements were made using TAS5822MEVM board and Audio Precision System 2722 with Analog Analyzer filter set to 20-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM frequency set to 768 kHz, 1SPW Mode, the LC filter used was 10 μH / 0.68 μF, Class D bandwidth = 175 kHz, unless otherwise noted.
FSW = 768 kHz | Load = 4Ω | PVDD = 18V/22V/24V |
FSW = 768 kHz | Load = 2Ω | PVDD = 18V/22V/24V |
FSW = 768 kHz | Load = 2Ω/3Ω/4Ω | 1SPW Mode |
FSW = 768 kHz | Load = 4Ω | PVDD=22V |
FSW = 768 kHz | Load = 3Ω | PVDD = 18V |
FSW = 768 kHz | Load = 3Ω | PVDD = 24V |
FSW = 768 kHz | Load = 2Ω | PVDD = 22V |
FSW = 768 kHz | Load = 4Ω | PVDD = 22V |
FSW = 768 kHz | Load = 3Ω | PVDD = 18V |
FSW = 768 kHz | Load = 3Ω | PVDD = 24V |
FSW = 768 kHz | Load = 2Ω | PVDD = 22V |
FSW = 768 kHz | Load = 3Ω | PVDD = 18V/22V/24V |
FSW = 768 kHz | Load = 2Ω/3Ω/4Ω | 1SPW Mode |
FSW = 768 kHz | Load = 4Ω | PVDD = 18V |
FSW = 768 kHz | Load = 4Ω | PVDD = 24V |
FSW = 768 kHz | Load = 3Ω | PVDD = 22V |
FSW = 768 kHz | Load = 2Ω | PVDD = 18V |
FSW = 768 kHz | Load = 4Ω | PVDD = 18V |
FSW = 768 kHz | Load = 4Ω | PVDD = 24V |
FSW = 768 kHz | Load = 3Ω | PVDD = 22V |
FSW = 768 kHz | Load = 2Ω | PVDD = 18V |