SLASF99A December 2023 – November 2025 TAS5827
PRODUCTION DATA
For systems that do not require the advanced flexibility of the I2C registers control or does not have an available I2C host controller, the TAS5827 can be used in Hardware Control Mode. Then the device operates in Hardware mode default configurations and any change is accomplished via the Hardware control pins. The audio performance between Hardware and Software Control modes with the same configuration is identical, however, more features are accessible under Software Control Mode through registers.
Several I/O's on the TAS5827 needs to be taken into consideration during schematic design for desired start up settings. The method for going into Hardware Control Mode is to pull high HW_MODE pin 8 to DVDD.
The TAS5827 default Hardware configuration is BTL mode, 768kHz switching frequency, 1SPW mode, 175kHz Class D amplifier loop bandwidth, 29.5Vp/FS analog gain, CBC threshold with 80% of OCP threshold. It requires the HW_SEL0 pin 16 and HW_SEL1 pin 15 directly tied to GND.
| Pin Configuration | Analog Gain | H-Bridge Output Configuration |
|---|---|---|
| 0Ω to GND | 29.5VP/FS | BTL |
| 1kΩ to GND | 20.9VP/FS | BTL |
| 4.7kΩ to GND | 14.7VP/FS | BTL |
| 15kΩ to GND | 7.4VP/FS | BTL |
| 33kΩ to DVDD | 7.4VP/FS | PBTL |
| 6.8kΩ to DVDD | 14.7VP/FS | PBTL |
| 1.5kΩ to DVDD | 20.9VP/FS | PBTL |
| 0Ω to DVDD | 29.5VP/FS | PBTL |
| Pin Configuration | FSW&Class D Loop Bandwidth | Cycle By Cycle Current Limit Threshold | Spread Spectrum | Modulation |
|---|---|---|---|---|
| 0Ω to GND | 768kHz FSW, 175kHz BW | CBC Threshold = 80% OCP | Disable | 1SPW |
| 1kΩ to GND | 768kHz FSW, 175kHz BW | CBC Disable | Disable | 1SPW |
| 4.7kΩ to GND | 768kHz FSW, 175kHz BW | CBC Threshold = 40% OCP | Disable | 1SPW |
| 15kΩ to GND | 768kHz FSW, 175kHz BW | CBC Threshold = 60% OCP | Disable | 1SPW |
| 33kΩ to DVDD | 480kHz FSW, 100kHz BW | CBC Disable | Enable | BD |
| 6.8kΩ to DVDD | 480kHz FSW, 100kHz BW | CBC Threshold = 80% OCP | Enable | BD |
| 1.5kΩ to DVDD | 480kHz FSW, 100kHz BW | CBC Threshold = 40% OCP | Enable | BD |
| 0Ω to DVDD | 480kHz FSW, 100kHz BW | CBC Threshold = 60% OCP | Enable | BD |
BTL Mode, FSW = 768kHz, 1SPW Modulation, 175kHz Loop Bandwidth, CBC Threshold = 80% OCP, Analog Gain = 29.5VP/FS, Spread spectrum disabled.
PBTL Mode, FSW = 768kHz, 1 SPW Modulation, 175kHz Loop Bandwidth, CBC Threshold = 80% OCP, Analog Gain = 29.5VP/FS, Spread spectrum disabled.