SLASEX7A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In higher performance systems, the subwoofer output can be enhanced using digital audio processing as was done in the high-frequency channels. To accomplish this, two TAS5828M devices are used - one for the high frequency left and right speakers and one for the mono subwoofer speaker. In this system, the audio signal can be sent from the TAS5828M device through the SDOUT pin. Alternatively, the subwoofer amplifier can accept the same digital input as the stereo, which might come from a central systems processor.Figure 9-3 shows the 2.1 (Stereo BTL with Two TAS5828M devices) system application.