SLASFD8 May 2025 TAS5830
PRODUCTION DATA
The TAS5830 device has 7 bits for the target address. The user-defined address through ADR pin is listed in Table 6-5.
| ADR PIN Configuration | MSBs | User Define | LSB | |||||
|---|---|---|---|---|---|---|---|---|
| 0Ω to GND | 1 | 1 | 0 | 0 | 0 | 0 | 0 | R/ W |
| 1kΩ to GND | 1 | 1 | 0 | 0 | 0 | 0 | 1 | R/ W |
| 4.7kΩ to GND | 1 | 1 | 0 | 0 | 0 | 1 | 0 | R/ W |
| 15kΩ to GND | 1 | 1 | 0 | 0 | 0 | 1 | 1 | R/ W |
| 33kΩ to DVDD | 1 | 1 | 0 | 0 | 1 | 0 | 0 | R/ W |
| 6.8kΩ to DVDD | 1 | 1 | 0 | 0 | 1 | 0 | 1 | R/ W |