SLASFD8 May 2025 TAS5830
PRODUCTION DATA
The device supports industry-standard audio data formats, including standard I2S, left-justified, right-justified and TDM/DSP data. Data formats are selected via Register ( SAP_CTRL1 Register (Offset = 33h) [Reset = 02h] -D[5:4]). If the high width of LRCLK/FS in TDM/DSP mode is less than 8 cycles of SCK, the register ( SAP_CTRL1 Register (Offset = 33h) [Reset = 02h] -D[3:2]) should set to 01. All formats require binary two's complement, MSB-first audio data; up to 32-bit audio data is accepted. All the data formats, word length and clock rate supported by this device are shown in Table 1. The data formats are detailed in Figure 6-3 through Figure 6-7. The word length are selected via Register (SAP_CTRL1 Register (Offset = 33h) [Reset = 02h] -D[1:0]). The offsets of data are selected via Register (SAP_CTRL1 Register (Offset = 33h) [Reset = 02h] -D[7]) and Register ( SAP_CTRL2 Register (Offset = 34h) [Reset = 00h] -D[7:0]). Default setting is I2S and 24 bit word length.
Figure 6-3 Left
Justified Audio Data Format