SLASFD8 May 2025 TAS5830
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Serial Audio Port Timing - Target Mode | |||||
| fSCLK | SCLK frequency | 1.024 | MHz | ||
| tSCLK | SCLK period | 40 | ns | ||
| tSCLKL | SCLK pulse width, low | 16 | ns | ||
| tSCLKH | SCLK pulse width, high | 16 | ns | ||
| tSL | SCLK rising to LRCLK/FS edge | 8 | ns | ||
| tLS | LRCK/FS Edge to SCLK rising edge | 8 | ns | ||
| tSU | Data setup time, before SCLK rising edge | 8 | ns | ||
| tDH | Data hold time, after SCLK rising edge | 8 | ns | ||
| tDFS | Data delay time from SCLK falling edge | 15 | ns | ||
| I2C Bus Timing – Fast Plus | |||||
| fSCL | SCL clock frequency | 1000 | kHz | ||
| tBUF | Bus free time between a STOP and START condition | 0.5 | µs | ||
| tLOW | Low period of the SCL clock | 0.5 | µs | ||
| tHI | High period of the SCL clock | 0.26 | µs | ||
| tRS-SU | Setup time for (repeated) START condition | 0.26 | µs | ||
| tS-HD | Hold time for (repeated) START condition | 0.26 | µs | ||
| tD-SU | Data setup time | 50 | ns | ||
| tD-HD | Data hold time | 0 | ns | ||
| tSCL-R | Rise time of SCL signal | 20 + 0.1CB | 120 | ns | |
| tSCL-R1 | Rise time of SCL signal after a repeated START condition and after an acknowledge bit | 20 + 0.1CB | 120 | ns | |
| tSCL-F | Fall time of SCL signal | 20 + 0.1CB | 120 | ns | |
| tSDA-R | Rise time of SDA signal | 20 + 0.1CB | 120 | ns | |
| tSDA-F | Fall time of SDA signal | 20 + 0.1CB | 120 | ns | |
| tP-SU | Setup time for STOP condition | 0.26 | µs | ||
| Cb | Capacitive load for each bus line | 400 | pf | ||
| I2C Bus Timing – Fast | |||||
| fSCL | SCL clock frequency | 400 | kHz | ||
| tBUF | Bus free time between a STOP and START condition | 1.3 | µs | ||
| tLOW | Low period of the SCL clock | 1.3 | µs | ||
| tHI | High period of the SCL clock | 600 | ns | ||
| tRS-SU | Setup time for (repeated)START condition | 600 | ns | ||
| tRS-HD | Hold time for (repeated)START condition | 600 | ns | ||
| tD-SU | Data setup time | 100 | ns | ||
| tD-HD | Data hold time | 0 | 900 | ns | |
| tSCL-R | Rise time of SCL signal | 20 + 0.1CB | 300 | ns | |
| tSCL-R1 | Rise time of SCL signal after a repeated START condition and after an acknowledge bit | 20 + 0.1CB | 300 | ns | |
| tSCL-F | Fall time of SCL signal | 20 + 0.1CB | 300 | ns | |
| tSDA-R | Rise time of SDA signal | 20 + 0.1CB | 300 | ns | |
| tSDA-F | Fall time of SDA signal | 20 + 0.1CB | 300 | ns | |
| tP-SU | Setup time for STOP condition | 600 | ns | ||
| tSP | Pulse width of spike suppressed | 50 | ns | ||
| Cb | Capacitive load for each bus line | 400 | pf | ||