SLVSJP1
September 2025
TAS6501-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Device and Documentation Support
5.1
Device Support
5.2
Documentation Support
5.2.1
Related Documentation
5.3
Receiving Notification of Documentation Updates
5.4
Support Resources
5.5
Trademarks
5.6
Electrostatic Discharge Caution
5.7
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RGE|24
MPQF124G
PWP|28
MPDS373B
Thermal pad, mechanical data (Package|Pins)
RGE|24
QFND723
PWP|28
PPTD351
Orderable Information
slvsjp1_oa
slvsjp1_pm
1
Features
AEC-Q100 qualified for automotive applications
Temperature grade 1: –40°C to +125°C, T
A
General operation
4.5V to 19V supply voltage, 40V load dump
Support for 1.8V and 3.3V I/O’s
I
2
C control with 8 address options
<0.5W idle power loss at 14.4V, <5uA max PVDD shutdown loss
Output current sensing via I
2
S or TDM
No need for external circuitry
Real-time load diagnostics
Monitor output conditions while playing audio
Open load, Shorted load, Short-to-power, Short-to-ground detection
Integrated DSP processing
Thermal monitoring and foldback
PVDD monitoring and foldback
Clip detection
Low Latency Path, >70% reduced signal delay at 48kHz
DC and AC Standby load diagnostics
Audio inputs
I
2
S and TDM support up to TDM16
Input sample rates: 16, 32, 44.1, 48, 96, 192kHz
Audio outputs
384kHz to 2MHz configurable output switching frequency
15W (14.4V, 4Ω, 10% THD+N)
Audio Performance
THD+N <0.02% (4Ω, 1W, 1kHz)
105dB SNR
Output noise: 41μV
RMS
at 14.4V, A-weighting
Protection
Output short protection
Speaker Guard
TM
Pro power limiter
Configurable overtemperature warning and shutdown
I
2
C temperature and supply voltage readout
DC offset, undervoltage and overvoltage
Easily meet CISPR25-L5 EMC specification
Advanced spread-spectrum