SCPS215G September 2009 – June 2018 TCA8418
PRODUCTION DATA.
A bit value of '0' indicates that interrupt will be triggered on a high-to-low/low-level transition for the inputs in GPIO mode. This is the default value.
A bit value of 1 indicates that interrupt will be triggered on a low-to-high/high-level value for the inputs in GPIO mode.
ADDRESS | REGISTER NAME | REGISTER DESCRIPTION | BIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |||
0x26 | GPIO_INT_LVL1 | GPIO Edge/Level Detect 1 | R7IL | R6IL | R5IL | R4IL | R3IL | R2IL | R1IL | R0IL |
0x27 | GPIO_INT_LVL2 | GPIO Edge/Level Detect 2 | C7IL | C6IL | C5IL | C4IL | C3IL | C2IL | C1IL | C0IL |
0x28 | GPIO_INT_LVL3 | GPIO Edge/Level Detect 3 | N/A | N/A | N/A | N/A | N/A | N/A | C9IL | C8IL |