SCPS245C December 2012 – December 2018 TCA9517A
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
TEST CONDITIONS | MIN | TYP(5) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPLZ | Propagation delay | SDAB, SCLB(3) (see Figure 6) | SDAA, SCLA(3) (see Figure 6) | 80 | 141 | 350 | ns | ||
SDAA, SCLA(2) (see Figure 5) | SDAB, SCLB(2) (see Figure 5) | 25 | 74 | 110 | |||||
tPZL | Propagation delay | SDAB, SCLB | SDAA, SCLA | VCCA ≤ 2.7 V (see Figure 4) | 30 | 76(6) | 110 | ns | |
VCCA ≥ 3 V
(see Figure 4) |
10 | 86 | 230 | ||||||
SDAA, SCLA(2) (see Figure 5) | SDAB, SCLB(2) (see Figure 5) | 60 | 107 | 230 | |||||
tTLH | Transition time | B-side to A side | 80% | 20% | VCCA ≤ 2.7 V
(see Figure 5) |
10 | 12 | 15 | ns |
VCCA ≥ 3 V
(see Figure 5) |
40 | 42 | 45 | ||||||
A side to B-side
(see Figure 4) |
110 | 125 | 140 | ||||||
tTHL | Transition time | B-side to A side | 80% | 20% | VCCA ≤ 2.7 V
(see Figure 5) |
1 | 52(6) | 105 | ns |
VCCA ≥ 3 V
(see Figure 5) |
20 | 67 | 175 | ||||||
A side to B-side
(see Figure 4) |
30 | 48 | 90 |