SCPS245C December 2012 – December 2018 TCA9517A
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCCA | Supply | A-side supply voltage (0.9 V to 5.5 V) |
2 | SCLA | Input/Output | Serial clock bus, A-side. Connect to VCCA through a pull-up resistor. If unused, connect directly to ground. |
3 | SDAA | Input/Output | Serial data bus, A-side. Connect to VCCA through a pull-up resistor. If unused, connect directly to ground. |
4 | GND | Ground | Ground |
5 | EN | Input | Active-high repeater enable input |
6 | SDAB | Input/Output | Serial data bus, B-side. Connect to VCCB through a pull-up resistor. If unused, connect directly to ground. |
7 | SCLB | Input/Output | Serial clock bus, B-side. Connect to VCCB through a pull-up resistor. If unused, connect directly to ground. |
8 | VCCB | Supply | B-side and device supply voltage (2.7 V to 5.5 V) |