SCPS201E August 2009 – May 2022 TCA9535
PRODUCTION DATA
Applications of the TCA9535 has the device connected as a target to an I2C controller (processor), and the I2C bus may contain any number of other target devices. The TCA9535 is typically in a remote location from the controller, placed close to the GPIOs to which the controller needs to monitor or control.
IO Expanders such as the TCA9535 are typically used for controlling LEDs (for feedback or status lights), controlling enable or reset signals of other devices, and even reading the outputs of other devices or buttons.